IESNA:LM-63-2002
[TEST]P940229
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9639
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1284.5 1184.4 1093.2 1008.3 939 909.3 907.7 923.4 965 1053.6
1191.7 1353.2 1535.6 1735.7 1903.5 2055.1 2195.8 2351.6 2478.8 2615.3
2783.6 2894.6 2976.4 3081.7 3232.8 3539.2 3997.2 4574 5049.8 4986.7
4091 2193.7 715.4 303.8 118.8 39.1 0
1284.5 1191.7 1101 1015.1 945.8 911.4 911.9 926.5 967.6 1055.2
1190.7 1345.4 1528.3 1731 1899.3 2053.1 2190.6 2338.1 2471 2608
2773.2 2900.9 2988.9 3063.9 3220.3 3507.9 3943.5 4520.9 5030 4974.7
4168.6 2316.7 822.8 316.3 132.9 47.4 0
1284.5 1194.8 1107.8 1025.5 956.7 917.6 912.4 921.8 953.6 1020.8
1136 1290.7 1469.4 1660.7 1841 2003 2138.5 2262.5 2393.3 2542.3
2708.1 2886.8 3032.7 3145.8 3283.8 3517.8 3893.5 4459.4 5103.5 5361.9
4768.4 3095.7 1233.9 551.3 243.3 87 0
1284.5 1193.3 1114.1 1036.9 969.7 930.6 919.2 926 947.8 997.3
1090.6 1223 1380.9 1553.3 1730.5 1916 2092.7 2241.2 2380.8 2533.5
2719 2904.5 3073.3 3225 3401.1 3621.5 3965.4 4527.1 5382.2 6223.8
6208.7 4583.9 2333.9 1102.1 509.6 174.6 0
1284.5 1201.1 1129.2 1062.5 1001.5 958.3 942.1 945.2 961.9 998.4
1064.6 1166.2 1302.2 1448.1 1601.8 1783.1 1994.2 2214.6 2409.5 2611.1
2806 3023.3 3252.6 3470.4 3714.3 4021.7 4454.7 5092.5 6111.2 7395.2
7856.3 6133.1 3985.2 2045.2 885.8 275.7 0
1284.5 1200 1133.9 1067.2 1007.2 961.9 943.7 947.8 964 999.4
1058.8 1157.8 1288.6 1432.4 1582.5 1759.7 1972.8 2196.9 2402.2 2613.2
2813.8 3030.6 3259.9 3489.7 3745 4062.3 4494.8 5124.3 6112.3 7367.5
7852.7 6225.3 3968 2013.5 866.6 265.8 0
1284.5 1211 1151.1 1095.8 1043.7 1002 980.7 977 992.7 1024.4
1075.5 1154.2 1254.2 1374.6 1523.6 1693.5 1914.4 2162 2432.4 2720
3009.2 3293.7 3562.1 3823.2 4099.3 4410.9 4762.7 5196.7 5753.2 6280.1
5957.5 4188.4 1795.1 571.6 206.3 50.5 0
1284.5 1224.5 1177.1 1136.5 1097.9 1064 1042.2 1031.7 1038.5 1066.1
1110.9 1169.3 1246.4 1353.8 1500.2 1685.7 1907.7 2163 2440.2 2722.6
2991.5 3248.4 3492.8 3728.3 3940.4 4125.4 4270.8 4352.6 4284.8 3772.1
2398 838.9 329.3 189.2 93.8 32.3 0
1284.5 1243.3 1211.5 1184.4 1160.4 1137 1122.4 1117.7 1122.4 1140.6
1171.4 1215.2 1280.3 1380.3 1513.7 1683.1 1887.9 2119.2 2355.3 2585.6
2797.7 3007.7 3181.7 3336 3449 3505.3 3484.5 3320.3 2870.6 1933.7
799.9 343.4 235 165.2 105.8 45.9 0
1284.5 1261.5 1246.4 1235.5 1225.1 1217.2 1215.7 1222.5 1236.5 1262.1
1295.9 1340.7 1401.7 1493.9 1612.2 1768 1959.8 2176 2402.7 2638.2
2877.4 3113.5 3332.3 3520.9 3670.5 3728.8 3615.8 3180.2 2254.7 1017.1
421.6 269.9 191.2 130.8 85.5 39.1 0
1284.5 1288.1 1290.2 1295.9 1302.2 1311.6 1325.6 1349.6 1382.4 1424.1
1477.8 1543.4 1634.6 1761.8 1928 2129.7 2357.9 2599.7 2850.8 3102.5
3352.1 3597 3827.3 3985.2 4016 3851.3 3414.1 2641.4 1528.3 572.7
296 204.8 141.7 87.5 52.1 18.8 0
1284.5 1295.4 1304.8 1320.4 1334 1350.1 1372 1398.6 1435.6 1480.4
1534.1 1603.9 1696.1 1817.5 1964.5 2135.9 2324 2521 2725.2 2925.3
3116.6 3306.3 3467.3 3559 3519.4 3301 2861.2 2182.3 1243.8 471.6
251.7 171.4 118.8 71.4 39.1 10.9 0
1284.5 1303.7 1323 1343.9 1366.8 1386.6 1413.7 1444.4 1476.7 1520
1567.9 1622.1 1692.5 1780.5 1883.2 1998.3 2123.9 2253.1 2385.5 2510.6
2627.8 2722.6 2771.6 2732 2571.5 2265.7 1843.1 1335 758.2 348.1
212.1 150.1 106.3 69.3 41.2 14.1 0
1284.5 1313.6 1347.5 1382.4 1412.6 1436.1 1461.6 1481.4 1496.5 1511.1
1521.6 1529.4 1536.7 1540.3 1534.6 1509 1462.2 1405.4 1349.6 1267.8
1133.9 962.4 797.3 659.7 547.1 458 388.7 334.5 288.7 249.6
210 175.6 142.8 106.8 68.3 25 0
1284.5 1328.2 1371.5 1413.7 1442.3 1461.1 1471 1474.7 1466.8 1453.3
1433.5 1404.3 1356.9 1295.4 1218.3 1132.8 1049.5 969.7 891 811.8
731.6 658.6 596.1 534.6 481 434.1 395 361.1 328.3 295.5
256.9 219.9 177.2 132.4 77.6 30.7 0
1284.5 1340.7 1394.9 1433.5 1457.5 1465.3 1460.6 1452.2 1433 1405.4
1360 1289.2 1207.9 1130.2 1070.3 1020.8 965.6 902 836.9 775.9
726.4 699.8 661.3 608.1 557.6 511.7 465.3 420 379.9 341.3
297 248.6 192.3 136 79.2 38 0
1284.5 1351.2 1409 1445 1458 1453.8 1446 1428.3 1396.5 1347
1281.3 1211.5 1148.5 1093.2 1040.6 989 934.3 876.5 825.9 787.9
776.4 773.3 746.7 702.9 655.5 607.1 548.7 491.4 438.2 393.4
349.6 301.2 253.2 195.4 136.5 70.9 0
1284.5 1362.1 1421.5 1453.3 1455.9 1445 1430.9 1403.8 1354.8 1294.9
1241.2 1196.9 1149.5 1094.3 1032.8 972.3 909.3 849.9 795.2 763.9
753.5 739.9 723.8 696.2 648.2 600.3 558.6 520 490.3 457.5
416.3 372.6 325.2 269.4 211 125.6 0
1284.5 1368.9 1427.8 1451.2 1448.6 1432.4 1410.6 1373 1317.3 1267.3
1232.4 1198.5 1156.3 1101.6 1034.9 958.3 882.7 811.3 748.8 721.2
692 672.2 648.7 598.7 549.2 511.2 479.4 456.5 438.2 409.6
381.4 338.7 290.8 243.9 188.6 112 0
1284.5 1371.5 1433.5 1453.3 1445 1427.8 1400.1 1351.7 1297.5 1257.4
1227.7 1196.9 1157.3 1106.8 1036.4 949.9 854.6 769.1 702.9 670.1
633.6 600.8 554.4 499.2 457 424.7 399.1 377.8 354.9 328.3
308.5 267.3 217.8 178.2 137 68.8 0
1284.5 1379.3 1437.7 1454.3 1445.5 1425.7 1391.8 1342.8 1288.6 1251.1
1223 1189.1 1152.1 1097.9 1028.1 942.1 844.1 747.7 675.8 627.4
578.9 543.5 493.5 452.3 412.7 382 357.5 338.2 322 303.8
321 266.3 203.2 155.3 115.2 47.9 0
1284.5 1378.8 1438.7 1455.9 1446.5 1424.6 1394.4 1343.3 1287.6 1252.2
1223 1190.7 1154.7 1102.1 1033.8 947.3 848.8 750.4 673.8 622.7
574.2 537.2 488.3 446 406.4 375.2 350.7 331.9 317.9 299.6
331.4 245.4 194.4 156.3 116.2 47.9 0
